electrical protection gloves
KCL Electro 585 Gloves - Class 1
Insulating latex glove with arc flash protection, class 1
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Class 1 (working voltage up to 7.500 V AC / 11.250 V DC)
- Arc flash protection APC 2
- Category AZC
- Mechanical protection according to EN 388
Others
- Grip
- Dry & wet grip
- Protection against electrical voltages EN 60903
- Y
- Arc flash protection EN 61482-1-2
- Class 2 (APC2 - 7 kA/30 cm)
- ISO 13997 Cut Protection
- X
- Glove Dexterity Rating
- 5
- Mechanical Protection
- Yes
- Electrical Resistance
- Yes
- Cut Resistance EN 388
- 1
- Maximum Test Voltage
- 11250
- 7500
- Puncture Resistance
- 2
- Features & Benefits
- Arc flash protection APC 2,
- Category AZC,
- Class 1 (working voltage up to 7.500 V AC / 11.250 V DC),
- Made in Germany,
- Mechanical protection according to EN 388,
- Silicone-free.
- Abrasion Resistance
- 2
- Tear Resistance
- 3
- Size Range From
- 7
- Protection Type
- Electrical Safety
- Glove Thickness
- 1.8 ± 0.1
- Product Family
- Electro
- Powder Content
- No powder
- Size Range To
- 11
- Silicone Free
- Yes
- Construction
- Dipped
- Closure Type
- Cuff
- Reusability
- Yes
- Velourised
- No
- Glove Type
- Electrical Protection
- Cuff Style
- Straight
- Standards
- EN ISO 21420, EN 60903, IEC 60903, EN 61482-1-2, EN 388
- Packaging
- 1 pair per bag (UV-resistant), 10 pairs per case
- Material
- Natural Latex
- Color
- Red
- Length
- 360
- Style
- 585
- Lined
- No
- Brand
- KCL by PIP
- Size
- 7-11
Others
- Grip
- Dry & wet grip
- Protection against electrical voltages EN 60903
- Y
- Arc flash protection EN 61482-1-2
- Class 2 (APC2 - 7 kA/30 cm)
- ISO 13997 Cut Protection
- X
- Glove Dexterity Rating
- 5
- Mechanical Protection
- Yes
- Electrical Resistance
- Yes
- Cut Resistance EN 388
- 1
- Maximum Test Voltage
- 11250
- 7500
- Puncture Resistance
- 2
- Features & Benefits
- Arc flash protection APC 2,
- Category AZC,
- Class 1 (working voltage up to 7.500 V AC / 11.250 V DC),
- Made in Germany,
- Mechanical protection according to EN 388,
- Silicone-free.
- Abrasion Resistance
- 2
- Tear Resistance
- 3
- Size Range From
- 7
- Protection Type
- Electrical Safety
- Glove Thickness
- 1.8 ± 0.1
- Product Family
- Electro
- Powder Content
- No powder
- Size Range To
- 11
- Silicone Free
- Yes
- Construction
- Dipped
- Closure Type
- Cuff
- Reusability
- Yes
- Velourised
- No
- Glove Type
- Electrical Protection
- Cuff Style
- Straight
- Standards
- EN ISO 21420, EN 60903, IEC 60903, EN 61482-1-2, EN 388
- Packaging
- 1 pair per bag (UV-resistant), 10 pairs per case
- Material
- Natural Latex
- Color
- Red
- Length
- 360
- Style
- 585
- Lined
- No
- Brand
- KCL by PIP
- Size
- 7-11
- Grip : Dry & wet grip
- Protection against electrical voltages EN 60903 : Y
- Arc flash protection EN 61482-1-2 : Class 2 (APC2 - 7 kA/30 cm)
- ISO 13997 Cut Protection : X
- Glove Dexterity Rating : 5
- Mechanical Protection : Yes
- Electrical Resistance : Yes
- Cut Resistance EN 388 : 1
- Maximum Test Voltage : 11250|7500
- Puncture Resistance : 2
- Features & Benefits : Arc flash protection APC 2,|Category AZC,|Class 1 (working voltage up to 7.500 V AC / 11.250 V DC),|Made in Germany,|Mechanical protection according to EN 388,|Silicone-free.
- Abrasion Resistance : 2
- Tear Resistance : 3
- Size Range From : 7
- Protection Type : Electrical Safety
- Glove Thickness : 1.8 ± 0.1
- Product Family : Electro
- Powder Content : No powder
- Size Range To : 11
- Silicone Free : Yes
- Construction : Dipped
- Closure Type : Cuff
- Reusability : Yes
- Velourised : No
- Glove Type : Electrical Protection
- Cuff Style : Straight
- Standards : EN ISO 21420, EN 60903, IEC 60903, EN 61482-1-2, EN 388
- Packaging : 1 pair per bag (UV-resistant), 10 pairs per case
- Material : Natural Latex
- Color : Red
- Length : 360
- Style : 585
- Lined : No
- Brand : KCL by PIP
- Size : 7-11
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In