systevo legacy
Surface-mounted connection board for room terminal
Surface-mounted connection board for room terminal as room distributor with plug-in terminals for connecting power supply and databus lines as well as passive call cancelling units and room signal lamps.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 76919A1
Surface-mounted connection board for room terminal as room distributor with plug-in terminals for connecting power supply and databus lines as well as passive call cancelling units and room signal lamps. The connection board contains overvoltage protection elements for outgoing room cabling. The supply terminals are connectable screw terminals and all other connections are designed as plug-in terminals.
Additional information
Connectable screw terminals for up to 2 x 2.5 mm2 Cu wire end sleeve, separately shielded supply for components in the room such as bed combination, call module, etc. via connectable miniature terminals, maximum wire cross-section 0.6 mm2.
Inicie sesión para acceder a más documentos.
Una vez que haya iniciado sesión, podrá acceder a documentos adicionales de su cuenta.
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión
Filters
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión