Systevo Legacy
Patient card for the accounting system
ISO card for the patients using contactless RFID technology (125 kHz).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 79821A
ISO card for the patients using contactless RFID technology (125 kHz). It is used to gain access to the respective user account in the accounting system. Rights are stored on the accounting server. Cards are issued via the pay stations or at the PC workstation. The ISO card data are used in conjunction with the integrated patient handset.
Ficha técnica
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión
Filters
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión