/content/sps/mx/es/search-results.html

    central components

    790D159 Patch Panel 12 x CAT5 on LSA-Plus

    Compact RJ 45 Patchpanel with 12 x CAT5 jacks and LSA plus terminals.

    Overview

    Part Number: 790D159

    Compact RJ 45 Patchpanel with 12 x CAT5 jacks and LSA plus terminals. Use to the wiring of the plug-in cards of the central processing unit (e.g. when wall mounting) in order to connect the base stations and the participants of the PABX (a/b or VoIP) with the central processing unit. Suitable for wall mounting.

    Features
    Inputs / outputs:
    • 12 x RJ45-Jacks, shielded
    • 12 x LSA-plus ports
    • Cat 6 / Class E according to ISO/IEC11801 (9/2002) and EN50173
    Accessories

    583486 - Patch Cable, 1 m .