/content/sps/mx/es/search-results.html

    standalone call systems

    790P629 Inex Transceiver with Output

    INEX technical alarm transmitter.

    Overview
    Standalone wireless transmitter for wired input/output management. The INEX can manage up to 5 digital inputs and one output, allowing for monitoring and control of external equipment. Inputs can be programmed to send a wireless alarm to the system's radio receivers. Receiving a pre-configured radio signal (from a pendant) can trigger a local output contact to activate an external device such as a siren, spotlight, or door lock. Wireless monitoring is possible (managed via the CMS interface).