/content/sps/mx/es/search-results.html

    photoionization detectors pid

    MiniRAE Lite + Portable Handheld VOC Monitor

    Handheld VOC monitor

    Overview

    This affordable hand-held monitor for VOCs provides superior reliability for leak detection and environmental cleanup and remediation. With a photoionization detector that measures from 0-5,000 ppm, a built-in flashlight, and a rugged housing designed for harsh environments, it’s perfect for a range of applications and approved for safe area use in North America. The pump draws samples from up to 100 feet away, and with a 3-second response time, the MiniRAE Lite + can detect a leak before it can cause harm. This device supports more than 10 languages, and includes a large display and large keys that can be operated with up to three layers of gloves.

    MiniRAE Lite+ can also be solution oriented through its optional BLE module and dedicated mobile APP has been developed for survey applications.

    Features and Benefits:

    • Portable handheld VOC monitor
    • PID measures from 0-5,000 ppm
    • 3-second response time
    • Humidity compensation
    • Built-in flashlight
    • Rugged housing for harsh environments
    • Simple maintenance
    • Multi-language capability – up to 10 languages
    • 10.6 lamps for TVOC
    • Logs up to 6 months of data at 1-minute intervals
    • Optional BLE moduel

    Application:

    • Environmental Cleanups/ Remediation
    • Leak Detection
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Marca

    • Marca
      • RAE

    Dimension & Weight

    • Peso
      • 738
    • Tamaño del instrumento
      • 10” de largo x 3.0” de ancho x 2.5” de alto (25.5 x 7.6 x 6.4 cm)

    Temperature

    • Temperatura mínima
      • -20
    • Temperatura máxima
      • 50

    Categoría

    • Subcategoría
      • Gas premium

    Intervalo

    • Rango del sensor
      • COV (0-5000ppm)
    • Rango de humedad
      • 0%-95% percent

    Alarm

    • Función de alarma
      • Audible, visual, vibratorio

    Battery & Charging

    • Tiempo de funcionamiento de la batería
      • 12 hours

    Certifications

    • Estándares
      • ATEX II 2G EEx ia IIC T4

    Datalogging

    • Registro de datos
      • Estándar 6 meses a intervalos de un minuto

    Features & Benefits

    • Ventajas
      • Tecnología PID probada

    Opciones

    • Opciones de usuario
      • • Alarmas enclavadas con anulación manual o reinicio automático

    Sampling

    • Gama de bombas de muestreo
      • 100 pies (30 m) meter

    Warranty

    • Garantía
      • 3 años para lámpara de 10.6 eV, 1 año para bomba, batería e instrumento

    Wireless

    • Tecnología inalámbrica
      • BLE

    Standards & Certifications

    • Protección contra el ingreso
      • IP65

    Additional Specifications

    • Tipo de gas
      • VOC

    Marca

    • Marca
      • RAE

    Dimension & Weight

    • Peso
      • 738
    • Tamaño del instrumento
      • 10” de largo x 3.0” de ancho x 2.5” de alto (25.5 x 7.6 x 6.4 cm)

    Temperature

    • Temperatura mínima
      • -20
    • Temperatura máxima
      • 50

    Categoría

    • Subcategoría
      • Gas premium

    Intervalo

    • Rango del sensor
      • COV (0-5000ppm)
    • Rango de humedad
      • 0%-95% percent

    Alarm

    • Función de alarma
      • Audible, visual, vibratorio

    Battery & Charging

    • Tiempo de funcionamiento de la batería
      • 12 hours

    Certifications

    • Estándares
      • ATEX II 2G EEx ia IIC T4

    Datalogging

    • Registro de datos
      • Estándar 6 meses a intervalos de un minuto

    Features & Benefits

    • Ventajas
      • Tecnología PID probada

    Opciones

    • Opciones de usuario
      • • Alarmas enclavadas con anulación manual o reinicio automático

    Sampling

    • Gama de bombas de muestreo
      • 100 pies (30 m) meter

    Warranty

    • Garantía
      • 3 años para lámpara de 10.6 eV, 1 año para bomba, batería e instrumento

    Wireless

    • Tecnología inalámbrica
      • BLE

    Standards & Certifications

    • Protección contra el ingreso
      • IP65

    Additional Specifications

    • Tipo de gas
      • VOC
    • Marca : RAE
    • Peso : 738
    • Temperatura mínima : -20
    • Temperatura máxima : 50
    • Subcategoría : Gas premium
    • Tamaño del instrumento : 10” de largo x 3.0” de ancho x 2.5” de alto (25.5 x 7.6 x 6.4 cm)
    • Rango del sensor : COV (0-5000ppm)
    • Rango de humedad : 0%-95% percent
    • Función de alarma : Audible, visual, vibratorio
    • Tiempo de funcionamiento de la batería : 12 hours
    • Estándares : ATEX II 2G EEx ia IIC T4
    • Registro de datos : Estándar 6 meses a intervalos de un minuto
    • Ventajas : Tecnología PID probada
    • Opciones de usuario : • Alarmas enclavadas con anulación manual o reinicio automático
    • Gama de bombas de muestreo : 100 pies (30 m) meter
    • Garantía : 3 años para lámpara de 10.6 eV, 1 año para bomba, batería e instrumento
    • Tecnología inalámbrica : BLE
    • Protección contra el ingreso : IP65
    • Tipo de gas : VOC
    Ficha técnica
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    MiniRAE Lite + Data Sheet - EN
    application/pdf 1.52 MB
    7/15/2021
    1.52 MB
    MiniRAE Lite + Data Sheet - IT
    application/pdf 319.61 KB
    7/15/2021
    319.61 KB
    MiniRAE Lite + Data Sheet - PT
    application/pdf 322.53 KB
    7/15/2021
    322.53 KB
    MiniRAE Lite + Data Sheet - ES
    application/pdf 321.19 KB
    7/15/2021
    321.19 KB
    MiniRAE Lite + Data Sheet - RU
    application/pdf 365.79 KB
    7/15/2021
    365.79 KB
    MiniRAE Lite + Data Sheet - NL
    application/pdf 320 KB
    7/15/2021
    320 KB
    MiniRAE Lite + Data Sheet - DE
    application/pdf 323.62 KB
    7/15/2021
    323.62 KB
    Manuales y Guía
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Handheld PID Monitors User Manual - EN
    application/pdf 6.83 MB
    12/12/2023
    6.83 MB
    3G PID User Guide - EN
    application/pdf 7.52 MB
    4/22/2024
    7.52 MB
    3000+ Series PID Quick Start Guide - EN
    application/pdf 737.56 KB
    4/23/2024
    737.56 KB
    Software
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    MiniRAE Lite+ v2.26
    application/zip 697.35 KB
    1/28/2026
    697.35 KB
    MiniRAE Lite+ Atex v2.26
    application/zip 697.36 KB
    1/28/2026
    697.36 KB
    Nota técnica
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Technical Note 170 USB To Serial Port Adapter
    application/pdf 1.26 MB
    7/15/2021
    1.26 MB
    3GPID+ Technical Note
    application/pdf 436.09 KB
    7/15/2021
    436.09 KB
    Technical Note 118 Using RAE Systems PIDs For Measuring Soil Headspace And In Soil Vapor Extractions
    application/pdf 813.81 KB
    2/8/2022
    813.81 KB
    Technical Note 178 Humidity Filtering II Tube For PID Measurements In Humid Environments
    application/pdf 1.09 MB
    2/8/2022
    1.09 MB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    8/3/2022
    1.45 MB
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    application/pdf 930.69 KB
    7/15/2021
    930.69 KB
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    application/pdf 790.79 KB
    7/15/2021
    790.79 KB
    Lithium-Ion Batteries Technical Note 166
    application/pdf 926.7 KB
    7/15/2021
    926.7 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    9/14/2022
    820.7 KB
    Technical Note 141 Monitor Remote Control Functions
    application/pdf 984.3 KB
    8/3/2022
    984.3 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 911.54 KB
    7/15/2021
    911.54 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Technical Note 158 Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    application/pdf 950.72 KB
    7/15/2021
    950.72 KB
    Technical Note 120 Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
    application/pdf 624.75 KB
    7/15/2021
    624.75 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 788.83 KB
    7/15/2021
    788.83 KB
    Certificado
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    EU Declaration of Conformity - MiniRAE 3000+ and MiniRAE Lite+
    application/pdf 240.01 KB
    2/27/2023
    240.01 KB
    MiniRAE Lite PGM 7300 (Non ATEX) EU Declaration of Conformity
    application/pdf 137.97 KB
    10/7/2022
    137.97 KB
    EU Declaration of Conformity - MiniRAE 3000+ and MiniRAE Lite+
    application/pdf 203.41 KB
    11/24/2021
    203.41 KB
    Nota de aplicación
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    application/pdf 964.88 KB
    7/15/2021
    964.88 KB
    Application Note 214: Environmental Applications For PIDs
    application/pdf 836.36 KB
    7/15/2021
    836.36 KB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    7/15/2021
    1.1 MB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 655.59 KB
    7/15/2021
    655.59 KB
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Technical Note 170 USB To Serial Port Adapter
    application/pdf 1.26 MB
    7/15/2021
    1.26 MB
    3GPID+ Technical Note
    application/pdf 436.09 KB
    7/15/2021
    436.09 KB
    MiniRAE Lite + Data Sheet - EN
    application/pdf 1.52 MB
    7/15/2021
    1.52 MB
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    application/pdf 964.88 KB
    7/15/2021
    964.88 KB
    Technical Note 118 Using RAE Systems PIDs For Measuring Soil Headspace And In Soil Vapor Extractions
    application/pdf 813.81 KB
    2/8/2022
    813.81 KB
    EU Declaration of Conformity - MiniRAE 3000+ and MiniRAE Lite+
    application/pdf 240.01 KB
    2/27/2023
    240.01 KB
    Handheld PID Monitors User Manual - EN
    application/pdf 6.83 MB
    12/12/2023
    6.83 MB
    3G PID User Guide - EN
    application/pdf 7.52 MB
    4/22/2024
    7.52 MB
    MiniRAE Lite PGM 7300 (Non ATEX) EU Declaration of Conformity
    application/pdf 137.97 KB
    10/7/2022
    137.97 KB
    Technical Note 178 Humidity Filtering II Tube For PID Measurements In Humid Environments
    application/pdf 1.09 MB
    2/8/2022
    1.09 MB
    MiniRAE Lite + Data Sheet - IT
    application/pdf 319.61 KB
    7/15/2021
    319.61 KB
    MiniRAE Lite + Data Sheet - PT
    application/pdf 322.53 KB
    7/15/2021
    322.53 KB
    Application Note 214: Environmental Applications For PIDs
    application/pdf 836.36 KB
    7/15/2021
    836.36 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    8/3/2022
    1.45 MB
    MiniRAE Lite + Data Sheet - ES
    application/pdf 321.19 KB
    7/15/2021
    321.19 KB
    3000+ Series PID Quick Start Guide - EN
    application/pdf 737.56 KB
    4/23/2024
    737.56 KB
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    application/pdf 930.69 KB
    7/15/2021
    930.69 KB
    MiniRAE Lite + Data Sheet - RU
    application/pdf 365.79 KB
    7/15/2021
    365.79 KB
    MiniRAE Lite + Data Sheet - NL
    application/pdf 320 KB
    7/15/2021
    320 KB
    MiniRAE Lite + Data Sheet - DE
    application/pdf 323.62 KB
    7/15/2021
    323.62 KB
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    application/pdf 790.79 KB
    7/15/2021
    790.79 KB
    Lithium-Ion Batteries Technical Note 166
    application/pdf 926.7 KB
    7/15/2021
    926.7 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    9/14/2022
    820.7 KB
    Technical Note 141 Monitor Remote Control Functions
    application/pdf 984.3 KB
    8/3/2022
    984.3 KB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    7/15/2021
    1.1 MB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 655.59 KB
    7/15/2021
    655.59 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 911.54 KB
    7/15/2021
    911.54 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Technical Note 158 Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    application/pdf 950.72 KB
    7/15/2021
    950.72 KB
    EU Declaration of Conformity - MiniRAE 3000+ and MiniRAE Lite+
    application/pdf 203.41 KB
    11/24/2021
    203.41 KB
    Technical Note 120 Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
    application/pdf 624.75 KB
    7/15/2021
    624.75 KB
    MiniRAE Lite+ v2.26
    application/zip 697.35 KB
    1/28/2026
    697.35 KB
    MiniRAE Lite+ Atex v2.26
    application/zip 697.36 KB
    1/28/2026
    697.36 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 788.83 KB
    7/15/2021
    788.83 KB
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    MiniRAE Lite + Data Sheet - EN
    1.52 MB
    7/15/2021
    MiniRAE Lite + Data Sheet - IT
    319.61 KB
    7/15/2021
    MiniRAE Lite + Data Sheet - PT
    322.53 KB
    7/15/2021
    MiniRAE Lite + Data Sheet - ES
    321.19 KB
    7/15/2021
    MiniRAE Lite + Data Sheet - RU
    365.79 KB
    7/15/2021
    MiniRAE Lite + Data Sheet - NL
    320 KB
    7/15/2021
    MiniRAE Lite + Data Sheet - DE
    323.62 KB
    7/15/2021
    Handheld PID Monitors User Manual - EN
    6.83 MB
    12/12/2023
    3G PID User Guide - EN
    7.52 MB
    4/22/2024
    3000+ Series PID Quick Start Guide - EN
    737.56 KB
    4/23/2024
    MiniRAE Lite+ v2.26
    697.35 KB
    1/28/2026
    MiniRAE Lite+ Atex v2.26
    697.36 KB
    1/28/2026
    Technical Note 170 USB To Serial Port Adapter
    1.26 MB
    7/15/2021
    3GPID+ Technical Note
    436.09 KB
    7/15/2021
    Technical Note 118 Using RAE Systems PIDs For Measuring Soil Headspace And In Soil Vapor Extractions
    813.81 KB
    2/8/2022
    Technical Note 178 Humidity Filtering II Tube For PID Measurements In Humid Environments
    1.09 MB
    2/8/2022
    A Guideline for Pid Instrument Response
    1.45 MB
    8/3/2022
    Technical Note 165 Combating Drift In Portable And Fixed PIDs
    930.69 KB
    7/15/2021
    Technical Note 122 Compliance of RAE Systems PIDs with EPA Method
    790.79 KB
    7/15/2021
    Lithium-Ion Batteries Technical Note 166
    926.7 KB
    7/15/2021
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    820.7 KB
    9/14/2022
    Technical Note 141 Monitor Remote Control Functions
    984.3 KB
    8/3/2022
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    911.54 KB
    7/15/2021
    Technical Note 148 Defining The Interval Between Calibration Checks
    839.32 KB
    12/14/2022
    Technical Note 158 Conversion Of PID Readings To Methane Equivalent Or Hexane Equivalent FID Response
    950.72 KB
    7/15/2021
    Technical Note 120 Measuring PID Correction Factors For Volatile Compounds With RAE Systems Instruments
    624.75 KB
    7/15/2021
    Technical Note 130 Setting Alarm Limits For Mixtures
    788.83 KB
    7/15/2021
    EU Declaration of Conformity - MiniRAE 3000+ and MiniRAE Lite+
    240.01 KB
    2/27/2023
    MiniRAE Lite PGM 7300 (Non ATEX) EU Declaration of Conformity
    137.97 KB
    10/7/2022
    EU Declaration of Conformity - MiniRAE 3000+ and MiniRAE Lite+
    203.41 KB
    11/24/2021
    Application Note 221: Using PIDs To Assess Exposure Risk In Unknown Environments
    964.88 KB
    7/15/2021
    Application Note 214: Environmental Applications For PIDs
    836.36 KB
    7/15/2021
    Application Note 000: RAE Systems PID Overview
    1.1 MB
    7/15/2021
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    655.59 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    059-3001-100-FRU
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE-Lite
    059-3001-100-FRU
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE-Lite
    059-9100-100
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE-Lite
    059-9100-100
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE-Lite
    059-A110-000
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE-Lite
    059-A110-000
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE-Lite
    059-A110-300
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE-Lite
    059-A110-300
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE-Lite
    M059A-REPAIR
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE-Lite
    M059A-REPAIR
    https://s7d1.scene7.com/is/image/Honeywell65/MiniRAE-Lite