fixed gas detectors
RAEGuard Lite Gas Detector
Fixed gas detection solution from Honeywell, engineered for the continuous monitoring of hazardous gases
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The RAEGuard Lite is an innovative fixed gas detection solution from Honeywell, engineered for the continuous monitoring of hazardous gases, including flammable, toxic, and oxygen types. This cost-effective device is ideal for installation in both indoor and outdoor settings, providing real-time alerts to empower safety management for personnel and work environments.
This gas detector is notable for its intelligent and modular design, reducing both installation and maintenance expenses. It incorporates an industry-standard 3-wire, 4-20mA analog output alongside Modbus RTU digital signal output for seamless integration into existing systems. With state-of-the-art anti-poisoning technology, the RAEGuard Lite guarantees accuracy and reliability, even under challenging conditions.
Key features include:
Safety Compliance: Compliant with ATEX/IECEx standards, ensuring operation in potentially explosive environments.
Durable Construction: Rated IP66 for exceptional protection against dust and water ingress, making it fit for outdoor applications.
User-Friendly Interface: The device boasts a large dot-matrix LCD that provides easy visibility of data, coupled with straightforward installation through pluggable terminal blocks.
Diverse Communication Options: Offers multiple output configurations, including optional HART communication for advanced diagnostics.
Efficient Operation and Maintenance: Features such as automatic gas type identification and reminders for sensor lifecycle and calibration cycles enhance operational efficiency.
With its broad range of applications—including oil and petrochemicals, metallurgy, chemical industries, and environmental protection—the RAEGuard Lite is the go-to choice for organizations focused on ensuring a safe working environment. Its combination of technology, safety features, and ease of use makes it an essential asset for managing gas hazards effectively.
Otros
- Industry
- Energy
Otros
- Industry
- Energy
- Industry : Energy
Inicie sesión para acceder a más documentos.
Una vez que haya iniciado sesión, podrá acceder a documentos adicionales de su cuenta.
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión
Filters
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión