fixed gas controllers
PolyGard®2 Controller
The PolyGard®2 Multi-Gas Controller MGC2-K is supplied with 3x mA analogue inputs, 1x mA analogue output, and 3x relays. Up to 8x digital sensors via Modbus RS-485 communication from Sensepoint XCL and XRL sensor can be connected.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The PolyGard®2 Multi-Gas Controller MGC2-K is designed for detection of toxic, combustible, or dangerous gases in many commercial and industrial applications.
Three analogue sensors with a 4–20 mA signal and eight digital sensors via RS-485 communication from Sensepoint XCL and XRL sensors can be connected to the controller, which helps to reduce installation costs.
The controller monitors the measured values and activates the alarm relays if the set local alarm thresholds for pre-alarm and main alert have been exceeded or if there are alarm messages coming from the eight digital sensors.
The controller includes the Honeywell Modbus Master Protocol available exclusively for Honeywell Sensepoint XCL and XRL gas detectors
* Only available in Europe
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Marca
- Brand
- Honeywell
Categoría
- Sub-Category
- Multi-Gas Controller
Alarm
- Alarm Included
- Yes
Analog
- Analog Output Signal Current
- 4 to 20 mA
- Number of Analog Outputs
- 1
- Number of Analog Inputs
- 3
Port
- Communication Ports
- RS-485
Relay
- Relay Included
- Yes
Additional Specifications
- Default Relay Activation
- Activates the Alarm Relays if the Set Local Alarm Thresholds for Pre-Alarm and Main Alert have been Exceeded or if there are Alarm Messages Coming from the Eight Digital Sensors
- Combustible
- Yes
- Gas Type
- Toxic and Combustible
Características
- Series Name
- PolyGard2 Controller
Applications & Compatibility
- Application
- Detection of Toxic, Combustible, or Dangerous Gases in Many Commercial and Industrial Applications
Otros
- Industry
- Energy
Marca
- Brand
- Honeywell
Categoría
- Sub-Category
- Multi-Gas Controller
Alarm
- Alarm Included
- Yes
Analog
- Analog Output Signal Current
- 4 to 20 mA
- Number of Analog Outputs
- 1
- Number of Analog Inputs
- 3
Port
- Communication Ports
- RS-485
Relay
- Relay Included
- Yes
Additional Specifications
- Default Relay Activation
- Activates the Alarm Relays if the Set Local Alarm Thresholds for Pre-Alarm and Main Alert have been Exceeded or if there are Alarm Messages Coming from the Eight Digital Sensors
- Combustible
- Yes
- Gas Type
- Toxic and Combustible
Características
- Series Name
- PolyGard2 Controller
Applications & Compatibility
- Application
- Detection of Toxic, Combustible, or Dangerous Gases in Many Commercial and Industrial Applications
Otros
- Industry
- Energy
- Brand : Honeywell
- Sub-Category : Multi-Gas Controller
- Alarm Included : Yes
- Analog Output Signal Current : 4 to 20 mA
- Number of Analog Outputs : 1
- Number of Analog Inputs : 3
- Communication Ports : RS-485
- Relay Included : Yes
- Default Relay Activation : Activates the Alarm Relays if the Set Local Alarm Thresholds for Pre-Alarm and Main Alert have been Exceeded or if there are Alarm Messages Coming from the Eight Digital Sensors
- Combustible : Yes
- Gas Type : Toxic and Combustible
- Series Name : PolyGard2 Controller
- Application : Detection of Toxic, Combustible, or Dangerous Gases in Many Commercial and Industrial Applications
- Industry : Energy
Inicie sesión para acceder a más documentos.
Una vez que haya iniciado sesión, podrá acceder a documentos adicionales de su cuenta.
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión
Filters
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión