/content/sps/mx/es/search-results.html

    self contained breathing apparatus scba

    Fenzy Aeris Mini Self Contained Breathing Apparatus

    Fenzy Aeris Mini Self Contained Breathing Apparatus

    Overview

    Key Features

    • Light : it maximises the service/size ratio
    • Compact : it allows a great freedom of movement
    • Quick donning of the apparatus : carried with a shoulder strap
    • Can be used with 2L/200 bar and 3L/300 bar cylinders (steel/composite)
    • Contained in a flame and chemical-splash resistant carrying bag
    • Compatible with all Fenzy masks and demand valves

    Recommended Industries/Use

    Hazards

    Regulations

    • • EN 402 • ISO 9001

    Historical Brand

    Fenzy