/content/sps/mx/es/search-results.html

    shoes

    MTS Construction boots

    Durable sturdy boots made for Safety & Comfort on construction sites

    Overview
    Construction sites are full of hazards, so taking the necessary precautions to safeguard workers on site is essential. Foot protection is of special concern as construction worksites are often laden with sharp items or have rugged terrain, which can lead to sprains, strains or even worse. Common causes of accidents that may cause injuries can include slippage, heavy objects dropping on feet or punctures from sharp tools.
     
    Wearing the right type of footwear helps to avoid most of these injuries and that’s where the MTS by Honeywell steps in. Our shoes offer superior protection in tough construction environments. Designed for optimum comfort that lasts throughout the working day, MTS safety shoes offer slip-resistant soles, water-resistant materials, and durable protection against impacts and punctures.
     
    These construction footwears are designed with the latest EN standard that provides the best-in-class protection from the risks and hazards of the construction sector. This range of shoes provides a higher level of comfort, superior breathability, improved protection, and a design that’s adapted to the challenges of a construction site.
      
    Construction BTP Mid (6552301)
    Construction BTP Ranger (6552302)
    S3S HRO HI CI SC AN LG FO SR
    Size : 3-14 (35-49)
     
    Features:
    • ARTICO lining for increased abrasion, higher elasticity, improved heat conductivity for optimum work conditions
    • Rapid absorption and desorption of sweating, fast drying
    • PU memory shape, stable and durable
    • Premium Nubuck, water resistant leather and bottom stitched with Kevlar for maximized performance
    • PU/Rubber outsole gives optimized benefit of lightweight shoe with added comfort to back and joints and clubbing protection from 300^c hot contact as per EN specification
    • Heel stiffener to reinforce the heel seat and provide optimum support to ankle region
    • Padded collar and tongue to provide extra comfort for long work duration
    • Flexibility and lightness for increased comfort during use
    • Reduced fatigue effect during movement and standing
    • EN ISO 20345:2022
     
     
    Specifications

    Standards & Certifications

    • ANSI Class
      • S3 HRO HI CI SC AN LG FO SR
    • Standards
      • EN ISO 20345:2022

    Configuración

    • Water Resistance
      • Water Repellant Upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Lacing system

    Materials

    • Upper Material
      • Premium Nubuck Leather
    • Tongue Material
      • Microfibre & Leather
    • Shoe Liner Material
      • Artico lining
    • Outsole Material
      • Rubber/PU
    • Outer Toe Cap Material
      • Heavy duty TPU
    • Midsole Material
      • Kevlar
    • Insole Material
      • PU
    • Inner Toe Cap Material
      • Non-Metallic
    • Heel Material
      • PU/Rubber
    • Eyelet Material
      • Metal

    Dimensions & Weight

    • Shoe Upper Thickness
      • 2-2.2mm
    • Shoe Size
      • 35-49

    Opciones

    • Shoe Color
      • Wheat

    Features & Benefits

    • Features & Benefits
      • ARTICO lining for increased abrasion, higher elasticity, improved heat conductivity for optimum work conditions
      • Ankle Protection for ankle safety, tested as per EN standard
      • Heel stiffener to reinforce the heel seat and provide optimum support to ankle region
      • PU/Rubber outsole gives optimized benefit of lightweight shoe with added comfort to back and joints plus clubbing protection from 300⁰ C hot contact as per EN specification
      • Padded collar and tongue to provide extra comfort for long work duration
      • Scuff Cap – Protects toe cap area by increasing wear/abrasion resistance of that portion. This is specially helpful in infrastructure/construction industry.
      • Water resistant Upper

    Standards & Certifications

    • ANSI Class
      • S3 HRO HI CI SC AN LG FO SR
    • Standards
      • EN ISO 20345:2022

    Configuración

    • Water Resistance
      • Water Repellant Upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Lacing system

    Materials

    • Upper Material
      • Premium Nubuck Leather
    • Tongue Material
      • Microfibre & Leather
    • Shoe Liner Material
      • Artico lining
    • Outsole Material
      • Rubber/PU
    • Outer Toe Cap Material
      • Heavy duty TPU
    • Midsole Material
      • Kevlar
    • Insole Material
      • PU
    • Inner Toe Cap Material
      • Non-Metallic
    • Heel Material
      • PU/Rubber
    • Eyelet Material
      • Metal

    Dimensions & Weight

    • Shoe Upper Thickness
      • 2-2.2mm
    • Shoe Size
      • 35-49

    Opciones

    • Shoe Color
      • Wheat

    Features & Benefits

    • Features & Benefits
      • ARTICO lining for increased abrasion, higher elasticity, improved heat conductivity for optimum work conditions
      • Ankle Protection for ankle safety, tested as per EN standard
      • Heel stiffener to reinforce the heel seat and provide optimum support to ankle region
      • PU/Rubber outsole gives optimized benefit of lightweight shoe with added comfort to back and joints plus clubbing protection from 300⁰ C hot contact as per EN specification
      • Padded collar and tongue to provide extra comfort for long work duration
      • Scuff Cap – Protects toe cap area by increasing wear/abrasion resistance of that portion. This is specially helpful in infrastructure/construction industry.
      • Water resistant Upper
    • ANSI Class : S3 HRO HI CI SC AN LG FO SR
    • Water Resistance : Water Repellant Upper
    • Upper Material : Premium Nubuck Leather
    • Tongue Material : Microfibre & Leather
    • Standards : EN ISO 20345:2022
    • Shoe Upper Thickness : 2-2.2mm
    • Shoe Size : 35-49
    • Shoe Liner Material : Artico lining
    • Shoe Gender : Unisex
    • Shoe Color : Wheat
    • Shoe Closure Type : Lacing system
    • Outsole Material : Rubber/PU
    • Outer Toe Cap Material : Heavy duty TPU
    • Midsole Material : Kevlar
    • Insole Material : PU
    • Inner Toe Cap Material : Non-Metallic
    • Heel Material : PU/Rubber
    • Features & Benefits : ARTICO lining for increased abrasion, higher elasticity, improved heat conductivity for optimum work conditions|Ankle Protection for ankle safety, tested as per EN standard|Heel stiffener to reinforce the heel seat and provide optimum support to ankle region|PU/Rubber outsole gives optimized benefit of lightweight shoe with added comfort to back and joints plus clubbing protection from 300⁰ C hot contact as per EN specification|Padded collar and tongue to provide extra comfort for long work duration|Scuff Cap – Protects toe cap area by increasing wear/abrasion resistance of that portion. This is specially helpful in infrastructure/construction industry.|Water resistant Upper
    • Eyelet Material : Metal