/content/sps/mx/es/search-results.html

    white

    HYDRA

    White Safety shoes for food, medical and chemical industry

    Overview
    For all those doing their jobs in industries imposing major hygiene constraints, the White Range has been designed with a one-piece upper, without assembly stitching. Made with a new thicker material called Dry-Tek®, this range offers enhanced resistance against chemical risks and helps to ensure optimum hygiene with its Cambrelle+ Amicor® antibacterial lining and “refreshing” treatment: the fibres are treated to eliminate bacteria and fungi, and to combat perspiration odours. This lining is made using a new process: a microencapsulated deodorant is released by rubbing to ensure lasting freshness.

    Hydra
    S2 HI CI FO SR
    • Dry-Tek® material resistant to 12 chemical products upper
    • Cambrelle+ Amicor® with “refreshing” treatment lining
    • Padded synthetic PU material ankle protection
    • Composite 200 Joules Light System® toe cap
    • Antibacterial and antimicrobial foam insole
    • PU 2D sole
    • EN ISO 20345:2022 SRC
    Specifications

    Standards & Certifications

    • ANSI Class
      • S2 HI CI FO SR
    • Standards
      • EN ISO 20345:2022
    • Specifications Met
      • S2 HI CI FO SR

    Configuración

    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Slip on
    • Product Line
      • White Range

    Materials

    • Upper Material
      • Microfiber
    • Shoe Liner Material
      • Cambrelle Amicor
    • Outsole Material
      • PU PU
    • Inner Toe Cap Material
      • Composite

    Features & Benefits

    • Toecap Features
      • Dry teck Microfiber
    • Features & Benefits
      • Antibacterial and antimicrobial foam insole
      • Cambrelle+ Amicor® with “refreshing” treatment lining
      • Composite 200 joules Light System® toe cap
      • Dry-Tek® material resistant to 12 chemical products upper
      • EN ISO 20345:2022 SRC
      • PU 2D sole

    Dimensions & Weight

    • Shoe Size
      • 35-48

    Opciones

    • Shoe Color
      • Blue

    Standards & Certifications

    • ANSI Class
      • S2 HI CI FO SR
    • Standards
      • EN ISO 20345:2022
    • Specifications Met
      • S2 HI CI FO SR

    Configuración

    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Slip on
    • Product Line
      • White Range

    Materials

    • Upper Material
      • Microfiber
    • Shoe Liner Material
      • Cambrelle Amicor
    • Outsole Material
      • PU PU
    • Inner Toe Cap Material
      • Composite

    Features & Benefits

    • Toecap Features
      • Dry teck Microfiber
    • Features & Benefits
      • Antibacterial and antimicrobial foam insole
      • Cambrelle+ Amicor® with “refreshing” treatment lining
      • Composite 200 joules Light System® toe cap
      • Dry-Tek® material resistant to 12 chemical products upper
      • EN ISO 20345:2022 SRC
      • PU 2D sole

    Dimensions & Weight

    • Shoe Size
      • 35-48

    Opciones

    • Shoe Color
      • Blue
    • ANSI Class : S2 HI CI FO SR
    • Water Resistance : Water resistant upper
    • Upper Material : Microfiber
    • Toecap Features : Dry teck Microfiber
    • Standards : EN ISO 20345:2022
    • Specifications Met : S2 HI CI FO SR
    • Shoe Size : 35-48
    • Shoe Liner Material : Cambrelle Amicor
    • Shoe Gender : Unisex
    • Shoe Color : Blue
    • Shoe Closure Type : Slip on
    • Product Line : White Range
    • Outsole Material : PU PU
    • Inner Toe Cap Material : Composite
    • Features & Benefits : Antibacterial and antimicrobial foam insole|Cambrelle+ Amicor® with “refreshing” treatment lining|Composite 200 joules Light System® toe cap|Dry-Tek® material resistant to 12 chemical products upper|EN ISO 20345:2022 SRC|PU 2D sole