hard hats
Fibre Metal Climbing Style Helmet - Full Brim, Non-Vented Class E
The new Climbing Style Helmet is a Type II, Class E Helmet that offers a style alternative for Head Protection.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features and benefits:
- Liquid crystal polymer (LCP) yarn in the six strap, eight-point suspension system delivers a key benefit: they disperse force transferred from the shell to the user.
- Non-Newtonian foam combined with a traditional EPS foam liner. In case of a significant impact, the molecules in this proprietary material bond together to form a firm surface which provides an optimized balance of force mitigation and weight-impact minimization.
- Compatible with a wide range of safety accessories.
- One-way moisture transfer and fast-dry chin strap help elevate user comfort in high-temperature work environments, accelerating sweat evaporation for a dry and comfortable feel.
- Available in ventilated and non-ventilated in a range of colors.
Otros
- Brim
- Full Brim
- Custom Imprints Available
- Yes
- Suspension Adjustment
- Ratchet Suspension
- Sweatband Available
- Yes
- Accessory Slots
- Yes
- Shell Material
- HDPE
- Product Family
- Fibre Metal Climbing Style Helmet
- Compatibility
- with HON accessories
- Canada Class
- Type II
- Shell Color
- Mulitple
- Liner Type
- Non-Newtonian foam combined with a traditional EPS foam liner
- Dielectric
- Class E Dielectric Protection for non-vented helmets
- Standards
- ANSI/CSA
- Chinstrap
- Yes
- ANSI Type
- Class E Dialectric Protection
- Type II Protection
- Vented
- Optional
Otros
- Brim
- Full Brim
- Custom Imprints Available
- Yes
- Suspension Adjustment
- Ratchet Suspension
- Sweatband Available
- Yes
- Accessory Slots
- Yes
- Shell Material
- HDPE
- Product Family
- Fibre Metal Climbing Style Helmet
- Compatibility
- with HON accessories
- Canada Class
- Type II
- Shell Color
- Mulitple
- Liner Type
- Non-Newtonian foam combined with a traditional EPS foam liner
- Dielectric
- Class E Dielectric Protection for non-vented helmets
- Standards
- ANSI/CSA
- Chinstrap
- Yes
- ANSI Type
- Class E Dialectric Protection
- Type II Protection
- Vented
- Optional
- Brim : Full Brim
- Custom Imprints Available : Yes
- Suspension Adjustment : Ratchet Suspension
- Sweatband Available : Yes
- Accessory Slots : Yes
- Shell Material : HDPE
- Product Family : Fibre Metal Climbing Style Helmet
- Compatibility : with HON accessories
- Canada Class : Type II
- Shell Color : Mulitple
- Liner Type : Non-Newtonian foam combined with a traditional EPS foam liner
- Dielectric : Class E Dielectric Protection for non-vented helmets
- Standards : ANSI/CSA
- Chinstrap : Yes
- ANSI Type : Class E Dialectric Protection|Type II Protection
- Vented : Optional
Inicie sesión para acceder a más documentos.
Una vez que haya iniciado sesión, podrá acceder a documentos adicionales de su cuenta.
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión
Filters
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión