/content/sps/mx/es/search-results.html

    protective sleeves

    Yellow Kevlar/Acacut Cut Resistant Sleeves

    Yellow Kevlar 2-Ply knitted cut protection sleeve

    Overview
    Kevlar® Cut Resistant Sleeves
    Strong, lightweight and flexible Kevlar® fiber
    ⦁    Available with thumb hole for better fit without slipping and extra protection of the wrist
    ⦁    Circular knitted construction is soft and light with snug fit
    ⦁    EN 388: 1X32C
    ⦁    EN 407: X1XXXX 
    ⦁    ANSI abrasion: 3
    ⦁    ANSI cut: A3
    ⦁    ANSI puncture: 4
    ⦁    Available in 14” & 18” lenth
    ⦁    Protects arms from cuts and abrasions.
    ⦁    Recommended for glass and sheet metal fabrication and handling
    ⦁    Wrist to elbow protection
    ⦁    Fits right or left arm.
     
    Specifications

    Otros

    • Material
      • Kevlar, polyester
    • Standards
      • EN ISO 21420, EN 388, EN 407, ANSI/ISEA 105

    Otros

    • Material
      • Kevlar, polyester
    • Standards
      • EN ISO 21420, EN 388, EN 407, ANSI/ISEA 105
    • Material : Kevlar, polyester
    • Standards : EN ISO 21420, EN 388, EN 407, ANSI/ISEA 105