/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    disposable gloves

    Honeywell Soft Comfort Nitrile Exam Glove Soft Blue

    Honeywell Soft Comfort Nitrile Exam Glove Soft Blue

    Overview
    Honeywell delivers innovative, high-performance safety solutions. This lightweight, powder-free and latex-free nitrile exam glove is ideal for patient care in a variety of healthcare settings and delivers the silky comfort of nitrile combined with the dexterity and sensitivity that compares to natural rubber latex gloves.

    • Excellent fit for ease of hand and finger movement
    • Thin and lightweight for outstanding tactile sensitivity
    • Textured fingertips for a better grip
    • For a wide variety of low-fluid exposure situations
    • Powder and natural rubber latex-free
    • Non-sterile
    • 9.5” standard length
    • Cleared for use with chemotherapy drugs
    • ASTM D6319 and D6978 compliant
    Specifications

    Otros

    • Sterile
      • No
    • Features & Benefits
      • Excellent fit for ease of hand and finger movement; thin and lightweight for outstanding tactile sensitivity; textured fingertips for a better grip
    • Chemotherapy Tested
      • ASTM D6978 Compliant - not rated for Carmustine and ThioTEPA
    • Fingertip Features
      • Textured
    • Allergy Prevention
      • Latex-Free & Powder-Free
    • Powder Content
      • Powder-Free
    • Glove Type
      • Nitrile Exam Glove
    • Cuff Style
      • Beaded
    • Standards
      • ASTM D6319 & D6978 compliant
    • Material
      • Nitrile

    Otros

    • Sterile
      • No
    • Features & Benefits
      • Excellent fit for ease of hand and finger movement; thin and lightweight for outstanding tactile sensitivity; textured fingertips for a better grip
    • Chemotherapy Tested
      • ASTM D6978 Compliant - not rated for Carmustine and ThioTEPA
    • Fingertip Features
      • Textured
    • Allergy Prevention
      • Latex-Free & Powder-Free
    • Powder Content
      • Powder-Free
    • Glove Type
      • Nitrile Exam Glove
    • Cuff Style
      • Beaded
    • Standards
      • ASTM D6319 & D6978 compliant
    • Material
      • Nitrile
    • Sterile : No
    • Features & Benefits : Excellent fit for ease of hand and finger movement; thin and lightweight for outstanding tactile sensitivity; textured fingertips for a better grip
    • Chemotherapy Tested : ASTM D6978 Compliant - not rated for Carmustine and ThioTEPA
    • Fingertip Features : Textured
    • Allergy Prevention : Latex-Free & Powder-Free
    • Powder Content : Powder-Free
    • Glove Type : Nitrile Exam Glove
    • Cuff Style : Beaded
    • Standards : ASTM D6319 & D6978 compliant
    • Material : Nitrile
    Folleto
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Honeywell Soft Comfort Nitrile Exam Glove Soft Blue - Brochure
    application/pdf 1.41 MB
    2/24/2022
    1.41 MB
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Honeywell Soft Comfort Nitrile Exam Glove Soft Blue - Brochure
    application/pdf 1.41 MB
    2/24/2022
    1.41 MB
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Honeywell Soft Comfort Nitrile Exam Glove Soft Blue - Brochure
    1.41 MB
    2/24/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    4580386-M
    Guante desechable de nitrilo DEXPURE® 803-86 talla M
    4580386-M
    Guante desechable de nitrilo DEXPURE® 803-86 talla M
    4580386-S
    Guante desechable de nitrilo DEXPURE® 803-86 talla S
    4580386-S
    Guante desechable de nitrilo DEXPURE® 803-86 talla S
    4580386-XL
    Guante desechable de nitrilo DEXPURE® 803-86 talla XL
    4580386-XL
    Guante desechable de nitrilo DEXPURE® 803-86 talla XL
    4580386B-L
    4580386B-L
    4580386B-M
    4580386B-M
    4580386B-S
    4580386B-S
    4580386B-XL
    4580386B-XL
    4580386B-XS
    4580386B-XS