/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el sábado 30 de mayo de 12:00 a. m. EST a 06:00 a. m. EST (sábado 30 de mayo de 04:00 a. m. UTC a 10:00 a. m. UTC). Agradecemos su paciencia durante este tiempo.

    controlled environment gloves

    Glove Inflator Kit with Adapter

    Glove Inflator Kit with Adapter

    Overview
    The G100 is a simple and easy to use, portable glove inflator. The G100 operates exactly like the G99, but includes an additional G100A adapter to also inspect Class 00 and 0 and smaller gloves. To use the adapter, the glove is secured to the G100A adapter using a nylon strap with a hook and pile closure. The adapter, with glove attached, is then placed on top of the inflator to be inflated for inspection. Pictured here is the G100A adapter, included with the G100A Glove Inflator Kit.Features & Benefits:● NOTE: gloves should be expanded no more than 1.5 times their normal size for Type I, and 1.25 times normal for Type II SALCOR.
    Specifications
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list