chemical resistant gloves
Flextril™ Nitrile Chemical Gloves
Flextril™ Nitrile Chemical Gloves
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
.
FEATURES AND BENEFITS
• Superior chemical and cut protection: The nitrile barrier protects your hands against chemicals, irritants, or other potentially hazardous materials with a cut protection level A/A1 and C/A3.
• Honeywell Super Grip Technology providing you with the grip performance reducing the effort needed to hold and handle tools, minimizing hand fatigue and increasing work productivity
• Ergonomic design delivers high-performance hand support and comfort and Perspiration is no longer a problem with Honeywell Moisture Dispersion Technology
• Available with QR code on the gloves to access all the technical documents, chemical breakthrough time and specifications
.
Otros
- Abrasion Resistance
- 4
- Tear Resistance
- EN 388 3
- Sterile
- No
- Standards
- EN ISO374-1; EN 388; EN 407; ANSI CUT; ANSI ABRASION; Food Contact
- Puncture Resistance
- EN 388 2
- Protection Type
- Chemical Protection
- Palm Features
- Microfoam
- Packaging
- 12
- Material
- Nitrile
- Liquid Permeation Resistance
- Yes
- Lining Material
- HPPE-Nylon
- Liner Type
- Supported
- Heat Resistance Rating
- EN 407 X1XXXX
- Grip Pattern
- Microfoam
- Glove Type
- Chemical Resistance
- For Use With
- Chemicals
- Features & Benefits
- A3/C cut resistance with microfoam Chemical Nitrile Glove
- Cut Resistance
- A3/C
- Cuff Material
- Nitrile
- Construction
- Fully Dipped
- Coating Color
- Grey
- Coated
- Nitrile
- Chemotherapy Tested
- No
- Chemical Permeation Resistance
- Yes minute (time unit)
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
Otros
- Abrasion Resistance
- 4
- Tear Resistance
- EN 388 3
- Sterile
- No
- Standards
- EN ISO374-1; EN 388; EN 407; ANSI CUT; ANSI ABRASION; Food Contact
- Puncture Resistance
- EN 388 2
- Protection Type
- Chemical Protection
- Palm Features
- Microfoam
- Packaging
- 12
- Material
- Nitrile
- Liquid Permeation Resistance
- Yes
- Lining Material
- HPPE-Nylon
- Liner Type
- Supported
- Heat Resistance Rating
- EN 407 X1XXXX
- Grip Pattern
- Microfoam
- Glove Type
- Chemical Resistance
- For Use With
- Chemicals
- Features & Benefits
- A3/C cut resistance with microfoam Chemical Nitrile Glove
- Cut Resistance
- A3/C
- Cuff Material
- Nitrile
- Construction
- Fully Dipped
- Coating Color
- Grey
- Coated
- Nitrile
- Chemotherapy Tested
- No
- Chemical Permeation Resistance
- Yes minute (time unit)
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Abrasion Resistance : 4
- Tear Resistance : EN 388 3
- Sterile : No
- Standards : EN ISO374-1; EN 388; EN 407; ANSI CUT; ANSI ABRASION; Food Contact
- Puncture Resistance : EN 388 2
- Protection Type : Chemical Protection
- Palm Features : Microfoam
- Packaging : 12
- Material : Nitrile
- Liquid Permeation Resistance : Yes
- Lining Material : HPPE-Nylon
- Liner Type : Supported
- Heat Resistance Rating : EN 407 X1XXXX
- Grip Pattern : Microfoam
- Glove Type : Chemical Resistance
- For Use With : Chemicals
- Features & Benefits : A3/C cut resistance with microfoam Chemical Nitrile Glove
- Cut Resistance : A3/C
- Cuff Material : Nitrile
- Construction : Fully Dipped
- Coating Color : Grey
- Coated : Nitrile
- Chemotherapy Tested : No
- Chemical Permeation Resistance : Yes minute (time unit)
- Care and Maintenance : It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
Inicie sesión para acceder a más documentos.
Una vez que haya iniciado sesión, podrá acceder a documentos adicionales de su cuenta.
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión
Filters
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión