/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    vertical systems

    Saf-T-Climb

    Saf-T-Climb

    Overview

    Miller Saf-T-Climb™ Ladder System
    • This system provides total ladder climbing safety for workers on any site – above or below ground, straight or curved. •The round rail of the Saf-T-Climb™ makes dismounting easy and safe, with a removable extension for up climbs through a hatch, down climbs through a hatch and permanent dismounts.

    Removable Ascending Hatch Dismount and Holder
    • This dismount is removable to allow a hatch door to close. The dismount is stored in a holder at the top of the ladder.

    Removable Descending Hatch Dismount
    • This dismount is removable and installed when a worker needs to climb down.

    Features & Benefits:
    • Saf-T-Grip™ Shuttle – Any slip or fall is instantly stopped as the Saf-T-Grip™ Shuttle immediately locks onto the Saf-T-Notch™ rail as soon as there is a slip or fall
    • Miller Saf-T-Climb™ Harness – The Miller Saf-T-Climb™ Harness was specifically designed for simplicity and comfort for use with the Saf-T-Climb™ ladder system
    • Bayonet buckles allow easy single action for a secure connection
    • The integral back/shoulder pad eliminates tangling of the harness straps, wicks away moisture, and provides all-day comfort
    • Lumbar padding, single back D-ring, single front D-ring, two side D-rings and two shoulder D-rings are all included
    • Instant compliance with OSHA climbing safety regulations

    Specifications
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    TRLL/100FT
    Cuerda de salvamento de 30 m (100 pies)
    TRLL/100FT
    Cuerda de salvamento de 30 m (100 pies)
    TRLL/150FT
    Cuerda salvavidas de 150 pies
    TRLL/150FT
    Cuerda salvavidas de 150 pies
    TRLL/160FT
    Cuerda salvavidas de 160 pies
    TRLL/160FT
    Cuerda salvavidas de 160 pies
    TRLL/180FT
    Cuerda salvavidas de 180 pies
    TRLL/180FT
    Cuerda salvavidas de 180 pies
    TRLL/20FT
    Cuerda salvavidas de 20 pies
    TRLL/20FT
    Cuerda salvavidas de 20 pies
    TRLL/220FT
    Cuerda salvavidas de 220 pies
    TRLL/220FT
    Cuerda salvavidas de 220 pies
    TRLL/230FT
    Cuerda salvavidas de 230 pies
    TRLL/230FT
    Cuerda salvavidas de 230 pies
    TRLL/240FT
    Cuerda salvavidas de 240 pies
    TRLL/240FT
    Cuerda salvavidas de 240 pies
    TRLL/250FT
    Cuerda salvavidas de 250 pies
    TRLL/250FT
    Cuerda salvavidas de 250 pies
    TRLL/270FT
    Cuerda salvavidas de 270 pies
    TRLL/270FT
    Cuerda salvavidas de 270 pies