/content/sps/mx/es/search-results.html

    rope grabs and vertical lifelines

    Miller Jumar Manual Double Rope Clamp

    Miller Jumar Manual Double Rope Clamp

    Overview

    Key Features

    These metal handles attach to either side of the climbing line and are used in conjunction with the 'Foot-Lock' technique. Only suitable for ascent: the climber uses an alternative device for the descent.

    Recommended Industries/Use

    Hazards

    Warranty Information

    Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.

    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.