/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    horizontal lifeline systems

    Xenon 3

    Xenon 3

    Overview

    Custom Engineered system
    • Xenon Permanent Overhead Horizontal Lifeline Systems are custom engineered systems designed to be used if the application requires the lifeline to be positioned overhead beyond the user’s reach.

    Hands-free fall protection
    • Whether it’s along a rooftop,inside an arena or high atop a suspension bridge, this system provides “hands-free” fall protection for a variety of configurations, straight or curved, multiple bends,floors, ridgelines or frontal posts.
    • A uniquely-designed shuttle connector automatically bypasses intermediate supports without disconnecting from the lifeline: increasing mobility and promoting worker safety.

    Simple and Versatile
    • Because of its versatility,simplicity and minimal maintenance, a Xenon System is the perfect solution for engineers, architects and contractors to provide secure safety access on new buildings, industrial sites,railcars, pipe racks, arenas, bridges, etc.

    Features & Benefits:
    • Easy installation — either in-house maintenance personnel under the supervision of an installation technician, or by a certified Xenon installer
    • Stainless steel components withstand harsh environments
    • Söll System Design Software calculates specifications for any application: easy to navigate and available in multiple languages
    • Worker attaches using a shock-absorbing lanyard and full-body harness
    Xenon Overhead Shuttle: 25223/
    • Double-locking mechanism simple enough to operate with one hand. Stainless steel construction with no moveable parts: ideal for harsh: highly-corrosive environments.

    4-in-1 Shock Absorber
    • Serves as shock absorber, turnbuckle, tension indicator and fall indicator, provides easy and safe access/exit.

    Intermediate Brackets
    • May be replaced without disassembling or replacing the stainless steel cable.

    Specifications
    Otros
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    22613 Tender Text File
    text/plain 2.34 KB
    1/15/2025
    2.34 KB
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    22613 Tender Text File
    text/plain 2.34 KB
    1/15/2025
    2.34 KB
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    22613 Tender Text File
    2.34 KB
    1/15/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    FPH_23510
    FPH_23510
    FPH_24829
    FPH_24829
    FPH_24856
    FPH_24856
    FPH_25098
    FPH_25098
    FPH_25749
    FPH_25749