/content/sps/mx/es/search-results.html

    horizontal lifeline systems

    Serpent Temporary Horizontal Lifeline

    The durable solution for construction

    Overview
    Benefits:
    • Offers a large working area.
    • Fast and easy to install.
    • For use by one or 2 workers.
    • Maximum working length 20 metres.
    • Fixing to either permanent anchorage points or temporary webbing anchorage slings.

    Features:
    • Durable braided rope with two galvanised connectors.
    • Supplied with length adjuster, karabiners, end stop and two 1.5m webbing anchorage slings.
    • Rope in polyester Ø14mm.
    • Connectors in galvanised steel.