/content/sps/mx/es/search-results.html

    horizontal lifeline systems

    Miller Multi Rail horizontal system

    Miller Multi Rail horizontal system

    Overview
    Key Features
    Söll MultiRail Stainless Steel system offers an adapted solution for any industrial building or wind energy turbine.
    Various fixation possibilities are available for different structures. Just a few bolts and tools are required for a quick and easy assembly of the rail system.
    Söll MultiRail provides fall protection for up to 6 workers across a maximum span of 6m, depending on the rail configuration. If a fall occurs, this effective system ensures that structural damage is prevented through energy absorption by the several intermediate brackets and the end-fixing devices.
    Four different runners ensure smooth movement of the worker along the rail: closed runner for frequent use of the same rail, openable runner for flexible use on several rail systems, wheeled runner for overhead applications and a lockable runner for working situations where the shuttle should not move.

    Robust rail system that is quick and easy to install
    In case of a fall, the energy is reduced by the bending of the rail, thereby the structure remains protected. The low friction mounting brackets transmit in the event of a fall the absolute minimum impact to the structure. In conformity with the EN795:2012 standard, the rail can absorb forces up to 70 kg without permanent deformation.
     
    The rail is not fixed into mounting brackets and therefore compensates for thermal expansion. Easy connection of curves and T-junctions allow the system to be easily customized to any structure.
     
    A worker connected to the Söll MultiRail system can pass safely along vertical sections up to 1 m high. 
     
    The Söll MultiRail horizontal anchor device is often used in the following sectors:
    • Storefronts
    • Flat or steep roofs
    • Working platforms on masts and buildings
    • Hangars, shipyards, cranes
    • Industrial plants
    • Wind acelles
    • Water treatment
     
    Söll MultiRail can also be used as an overhead solution in combination with a self retractable lifeline attached to a wheeled shuttle for example in following applications:
    • Truck cleaning
    • Maintenance
    • Loading bay
     
    Suitable for working in suspension
    The system is suitable for working in suspension under the following conditions:
    • Up to 2 users in the system
    • The structure is rigid enough that no deformation occurs during usage
    • Connection to two wheeled overhead mobile anchor points (shuttles), one for suspension and one for fall protection
    Recommended Industries/Use
    Hazards
    Regulations
    • Conforms to EN 795:2012 type D standard
    Warranty Information
     
    We sincerely believe that our fall protection equipment is the best in the world. Our products endure rigorous test to ensure that the fall protection equipment you trust is manufactured to the highest standards. Miller fall protection products are tested to withstand normal wear and tear, but are not indestructible and can be damaged by misuse. Our warranty does not apply to abusive treatment of the product. In the unlikely event that you should discover defects in either workmanship or materials, under our warranty of one year after delivery, we will repair or replace the product at our expense. If a replacement is necessary and your product is no longer available, a comparable product will be substituted. Should a product issue surface, contact us at +33 248 53 08 97 (France, Spain, Portugal, North Africa) or +49 9281 8302 0 (Northern and Central Europe, Italy). Manufacturing specifications are subject to change without notice.