/content/sps/mx/es/search-results.html

    harnesses

    H-DESIGN HARNESS WITH HI-VIS VEST

    MILLER H-DESIGN HARNESS WITH HI-VIS VEST

    Overview
    .&bull: Workers can be seen from a distance and in dark environments due to high visibility textile (yellow or orange) and reflective tapes, both conforming to EN ISO 20471:2013 Class 2.
    &bull: The vest is designed with five pockets for safe transport of tools and accessories.
    &bull: Card holder for user name enables traceability.
    &bull: Side zippers with double cursers give a perfect fit to any body shape and the best adjustment to summer and winter clothing.
    &bull: Two front slits and one back slit for use with any attachment (D-rings/loops) optimises fitting to all Miller H-Design harnesses
    &bull: Vest with lining.
    &bull: One big inner zipper with double cursers enables complete opening of vest lining to insert and adjust the harness.
    &bull: Easily removable vest to replace if damaged or wash if dirty.