/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    self retracting lifelines

    Miller Twin Turbo System

    Miller Twin Turbo System

    Overview

    Key Features

    • Replacement for double-legged shock-absorbing lanyards
    • Innovativedesign that easily connects to the back D-ring of any fall protectionharness Increases worker productivity and versatility with freedom ofmovement – less restrictive than other units on the market
    • Permits TurboLite PFLs to swivel in multiple directions for greatermobility: the swivel action prevents webbing from twisting and bindinginside of the unit
    • Webbing payout smoothly extends/retracts without interruption
    • Easy-to-use and assemble/disassemble
    • Adapts to most Miller TurboLite PFL models
     

    Recommended Industries/Use

    Hazards

    Regulations

    • EN 362 -
    • OSHA 1926.502, 1910.66 -
    • ANSI Z359-2007 & A 10.32 -
    • CSA Z259.12-01 -

    Warranty Information

     Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.

    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.

    Specifications
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MFLB-11/6FT
    MFLB-11/6FT
    MFLB-12-Z7/9FT
    MFLB-12-Z7/9FT
    MFLB-3/6FT
    MFLB-3/6FT
    MFLB-3/9FT
    MFLB-3/9FT