/content/sps/mx/es/search-results.html

    lanyards

    Miller ATEX Double Lanyard with Shock Absorber

    Miller ATEX Double Lanyard with Shock Absorber

    Overview
    The Miller ATEX range prevents the risk of an electrostatic discharge igniting the explosive atmosphere thus allowing the user to work in complete safety in high-risk environments, such as mining and petrochemical.

    Features & Benefits :
    • Shock absorbing twin lanyard conforming to ATEX EN13463-1 : 2001
    • Fitted with 2 60mm aluminium hooks and a quarter turn karabiner,
    • Length 1,15m
    Specifications

    Otros

    • Lanyard Type
      • Shock Absorbing
    • Shock Absorber Type
      • Pack

    Otros

    • Lanyard Type
      • Shock Absorbing
    • Shock Absorber Type
      • Pack
    • Lanyard Type : Shock Absorbing
    • Shock Absorber Type : Pack