/content/sps/mx/es/search-results.html

    confined space equipment

    DuraHoist 3Pod kit

    The basic kit consists of DuraHoist tripod + MightEvac 15 m + mounting bracket. More complete variants available.

    Overview

    The tripod is made of aluminium, easily installed by one person, tested for two (up to 140 kg). Weight: 15Kg. Self-locking, supplied with a pulley. Dimensions fully extended: height: 2.1m - 3 leg spreads: 1.4 m - 1.80 m - 2.90 m.

    MightEvac retriever with 15 m galvanised or stainless steel 4.8 mm cable.

    Durahoist retrieval with 15 m stainless steel Mounting bracket 15 and 30 m