/content/sps/mx/es/search-results.html
    Actualmente estamos trabajando para mejorar su experiencia. Es posible que se produzcan interrupciones temporales durante este período. Agradecemos su paciencia y comprensión.

    combisafe

    Hanging Platform

    A lightweight platform solution for difficult to access structures. Consists of a cantilever that is suspended or attached to the structure by a series of supports into which a boardwalk is fixed to form a walkway.

    Overview
    The COMBISAFE® Hanging Platform offers a modular, quickly installed, working platform system, that can be fixed around the outer perimeter of structures, allowing high level access without the need to restrict the area below by building a scaffold for example. As it is installed at a high level it limits unauthorized access and therefore offers improved building security.
     
    This lightweight system comprises a console, which is suspended or attached to the structure using a range of supports, into which a boardwalk is fixed to create a walkway. The consoles also support Safety Posts and Barriers from the edge protection system on the outside of the walkway.
     
    The system has a wide range of support options, to accommodate all manner of different structures. The light weight, relatively small components also make the system suitable for installation in difficult access areas, like bridges and viaducts.
    The overlapping boardwalk allows easy adjustment of the support centers with no step or trip at the joint. There are corners, and even self-closing gates to control the point of access. The Boardwalk has an integral toe board, and there is a screw-in stop-end to complete the protection.
     
    The maximum load permissible on the walkway is 200kg/m2, and the maximum span between consoles is 2.4m. There is a Cantilever Platform system for direct attachment to slab edges. This is used to provide local passage around wall forms etc.
     
    Technical Information
    •     Maximum span between consoles is 2.4m
    •     Maximum load on the platform is load Class 3 in EN12811-1
    •     Maximum load permissible on the walkway is 200kg/m2
    •     Maximum 100kg point load
    •     Creates a working platform around the edge of structures
    •     Wide range of attachments available
    •     Simple and easy to install
    •     Adaptable for different situations
    •     Adjustable in height
    •     Guardrail, toe board and work platform in one system
    •     Preassembled on the ground
    •     Lightweight for ease of transportation
    •     Restricts unauthorized access
    •     The Hanging Platform has been tested and approved in accordance with AFS 1990:12 and EN12811-1