/content/sps/mx/es/search-results.html

    safety goggles

    Polysafe

    Polysafe

    Overview

    Key Features

    • Safety eyewear for visitors• Wide viewing area with excellent coverage• Can be worn over most prescription eyewear (OTG compatible)• Available with scratch-resistant hardcoating• Made in the USA



    Recommended Industries/Use

    Hazards

    Regulations

    • ANSI Z87+ - ANSI Z87+
    • CSA Z94.3 - Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    • EN 166/EN 170 - EN 166/EN 170
    • AS/NZS 1337.1 - Australia New Zealand Standard. Medium Impact Lic 2209
    • European Directives 89/686/EEC - European Directives 89/686/EEC
    • Quality Assurance ISO 9001/2000 - Quality Assurance ISO 9001/2000
    • Optical Class 1 - Optical Class 1 Impact Rating F
    • Impact Rating F - Impact Rating F

    Historical Brand

    Pulsafe, Willson, Sperian

    Warranty Information

    LIMITED WARRANTY: Honeywell warrants that is products are free from defects in material and workmanship. A product that is subject of a warranty claim must first be made available to an authorized Honeywell Safety Product distributor or the to seller from whom the product was purchased. All warranty returns must be shipped pre-paid. Honeywell or the Honeywell Safety Product distributor will then determine whether repair or replacement of the product is the appropriate remedy. This will be done at no charge to the end-user. This limited warranty does not cover any Honeywell product or component found to have been altered, misused, abused tampered with or improperly maintained or to have deteriorated due to aging of any components made of rubber or any other elatomer. This limited warranty does not cover any damage, loss or expense due to damage caused by accident, abuse, improper maintenance, use or misuse of the product. Honeywell Safety Product should be used only on strict accordance wtih and adherance to the detailed instructions and warnings provided with the product.