/content/sps/mx/es/search-results.html

    line hoses and covers

    Cutout Covers

    Cutout Covers

    Overview
    Flexible Cutout Covers can be used for overhead cutouts as well as for underground pad-mount applications. Shown here: Cutout Cover CC24, Class 2, Overall Dimensions 24” x 15” x 3.5” ( 600mm x 376mm x 88mm )Features & Benefits:● Cutout Covers comply with the current ASTM D1049 (ASTM Specifications for Rubber Insulating Covers) specifications.