/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    line hoses and covers

    Crossarm Guards

    Guards and covers are intended for brush contact applications.

    Overview

    Crossarm guards are available in two different styles: the 1370 -ES pin type and the 1371-ES post type. They are used to prevent tie wires from contacting crossarms during hot line operations. Two different tie downs are provided: a neoprene and a polypropylene rope. Both are secured in the slots provided in the eye fitting. The post type model has an automatic gap closer which covers the insulator slot opening over the end of the arm.

    The Slide-On Crossarm Guard 736PH-ES is applied by sliding the cover on to the arm from the end using the shotgun eye until the unit locks onto the insulator pins. The cover overlaps on top and has notches to ease application and removal. Both of these guards are made from orange Type I ABS cold weather high impact plastic. These guards have a voltage rating of 36.6 kV*

    Specifications
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1370-ES
    1370-ES
    1371-ES
    1371-ES
    736PH-ES
    736PH-ES