/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    line hoses and covers

    Complete Bushing-Stinger Cover

    Complete Bushing-Stinger Cover

    Overview
    The 27148 Bushing Cover & Stinger Cover Unit is made from UV resistant PVC plastic to maximize the outdoor durability. The Complete Bushing/ Stinger Cover interlocks with the top weathershed of the bushing and securely fastens by inserting lock buttons (provided). The Complete Bushing/Stinger Cover can be installed without disconnecting equipment using rubber insulating gloves. This product offers an integrated stinger cover which will cover the lead wire for an easy solution.Features & Benefits:● These are made from Ozone and UV resistant silicone rubber, maximizing the outdoor durability and tracking resistance. Qty: 20 pieces.
    Specifications
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    27148-ES
    https://s7d1.scene7.com/is/image/Honeywell65/Bushing-Stinger_Cover
    27148-ES
    https://s7d1.scene7.com/is/image/Honeywell65/Bushing-Stinger_Cover