/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    insulating blankets

    Switch Board Matting

    Switch Board Matting

    Overview

    Switchboard Matting is permanently placed in front ofswitchgear, motor control centers and other high voltage apparatus to provide personal protection for workers. It is also used when tending take-up and pay out reels and when adding or replacing conductors. The corrugated surface acts as a safety tread while reducing the possibility of metal particles becoming embedded. Made from high quality Type II material.

    • Class 2 matting is 1/4” (6.4 mm) thick and is tested to 20 kV. Sold by the yard, in rolls that are 25 yards in length. Can be cut to custom lengths.
    • Class 4 matting is 1/2” thick and tested to 40 kV. Sold in 20 yard rolls only.

    Switchboard matting compiles with ASTM D178 specifications.

    Specifications
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    M24-1Y-ES
    M24-1Y-ES
    M24-2-ES
    M24-2-ES
    M24-2Y-ES
    M24-2Y-ES
    M24-3Y-ES
    M24-3Y-ES
    M30-1Y-ES
    M30-1Y-ES
    M30-2-ES
    M30-2-ES
    M30-2Y-ES
    M30-2Y-ES
    M30-3Y-ES
    M30-3Y-ES
    M36-1Y-ES
    M36-1Y-ES
    M36-2-ES
    M36-2-ES