/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    insulated hand tools

    Ratchet and Socket Accessories

    Ratchet and Socket Accessories

    Overview

    Honeywell Salisbury® Ratchet and Socket Accessories

    The insulating material used is impact resistant and flame retardant. The two-color insulation makes inspection easier which adds to the overall safety. If the yellow under layer is showing, the tool may no longer be insulated properly and should be considered for electrical retesting.

    Every insulated hand tool is rated for exposure up to 1000VAC and dielectrically tested at 10,000VAC. These tools meet or exceed current ASTM F1505-07 and IEC 900 Standards for Insulated Hand Tools. These tools will help you to be compliant with OSHA 29 CFR 1910 Subpart S and NFPA 70E.

    Specifications
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    S2041950-JB
    S2041950-JB
    S2045161
    S2045161