/content/sps/mx/es/search-results.html

    grounding clamps

    4.4” Aluminum Bus Bar Clamps - Bayonet

    4.4” Aluminum Bus Bar Clamps - Bayonet

    Overview
    4.4” Aluminum Bus Bar Clamps - Pin - Without Strain Relief System, Bayonet

    Features & Benefits:
    • ASTM Grade/Class: 5/B SerratedJaw
    • Main Line Range: 0.31” - 4.25” 7.9mm - 112mm
    • Continuous Current Rating: 400 RMS Amps 60Hz
    • Additional screw options available.