/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    grounding assemblies

    URD, Neutral Jumper, Bushing, and Elbow Grounding Assemblies

    URD, Neutral Jumper, Bushing, and Elbow Grounding Assemblies

    Overview

    HONEYWELL SALISBURY® URD, NEUTRAL JUMPER, BUSHING, AND ELBOW GROUNDING ASSEMBLIES

    The Concentric Neutral Jumper Assembly is used for bonding purposes on non-jacketed cable. It is usually installed across a portion of cable to be cut, repaired, or spliced. The assembly is left in place until the concentricneutral is spliced. As a safety precaution, follow all of your organization’s applicable rules and/or policies pertaining to faulted cable, spiking, and grounding.

    Made with two ground clamps and 4 feet (1.22 m) of 1/0 clear jacketed extra flexible copper cable, the concentric neutral ground clamp is spring pressured. The assemblies have a continuous current rating of 250 amps and are fault rated to ASTM Grade 1, 14 KA for 15 cycles.

    Underground Dead Break Ground Sets provide safe and simple grounding methods on padmount transformers orany related URD equipment. These grounds can be ordered in complete sets or as individual components.

    The URD Grounding Assembly is used for underground personal protective grounding elbow used for grounding pad-mounted equipment, switches and transformers when performing de-energized maintenance on URD distributionsystems, and draining DC capacitive charges from de-energized URD cables.

    The single Grounded Bushing Set is a single lead made from6 feet (1.83 m) of 1/0 cable. The bushing set consists of 3 bushing assemblies connected together with 3-foot (0.92 m) leads to a common connection, and 10 feet (3.05 m) from common connection to ground. The conductor is made of 1/0 clear jacketed copper stranded cable. All sets are ratedfor 10 kA for 10 cycles. Other lengths and configurations are available.

    Ground Bushings with Connections (parking stands for ‘J’boxes or padmount) provide a safe, convenient ground for elbows and a “positive” test to ensure a de-energized elbow.

    Specifications
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    22630-ES
    22630-ES
    22631-ES
    22631-ES
    2961-ES
    2961-ES
    2962-ES
    2962-ES
    2963-ES
    2963-ES
    2971-ES
    2971-ES
    2973-ES
    2973-ES
    7603-10-ES
    7603-10-ES
    7603-15-ES
    7603-15-ES
    7603-8-ES
    7603-8-ES