/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    grounding accessories

    Heat Shrink and Strain Relief Sleeves

    Heat Shrink and Strain Relief Sleeves

    Overview

    HONEYWELL SALISBURY® HEAT SHRINK AND STRAIN RELIEF SLEEVES

    Salisbury’s Strain Relief Sleeves reinforce cables at the termination points when used with the cable support system. This decreases strand damage to cables from age or mishandling, which reduces current carrying capacityand service life. SALCOR® Strain Relief Sleeves accept all grounding cables #2 through 4/0. The orange Strain Relief Sleeve assembly consists of two parts: the inner sleeve, which is discarded if the cable diameter exceeds .72”, and the tapered outer sleeve. The outer sleeve is 6.5” long and can be cut to match the diameters. Clear strain relief sleeves and are available to fit ground clamps as well.

    Salisbury also offers a wide variety of heat shrink for use in ground assemblies.

    Specifications
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1758-ES
    1758-ES
    1788-ES
    1788-ES
    20135-ES
    20135-ES
    20886-ES
    20886-ES
    21601-ES
    21601-ES
    21935-ES
    21935-ES
    22005-ES
    22005-ES
    22681-ES
    22681-ES
    22708-ES
    22708-ES
    2633-ES
    2633-ES