/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    arc suppression blankets

    40 Ka Blanket

    The 40kA blankets include grommets to help keep the blanket in place and come in a brown color.

    Overview

    The Arc Suppression Blanket is used as a barrier for protection from the explosive and incendiary effects of electrical arcs and flashes. These hazardous electrical discharges can be caused by faults in cables, in cable splices and joints, and at transformer terminals, or they may be generated by the operation of switch gear, circuit breakers and lightning arrestors, among others. The blanket can be used for worker protection in underground vaults, switchyards, and other locations where electrical equipment poses a risk of exposure to explosive electrical discharges.