/content/sps/mx/es/search-results.html

    Systevo Legacy

    74656A1 Information Display (single-sided)

    Information display for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display.

    Overview

    This product is no longer available

    Part Number: 74656A1

    Information display for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display. Loudspeaker for announcements and a tone generator for acoustic call forwarding.

    • Display of system messages with room and bed code (up to 8-digit alphanumeric), as well as pictogram for call type (e.g. WC, doctor, fault).
    • Priority-controlled display, with automatic rolling function (incl. display of an arrow) with several messages of the same priority. Optimum display of the time in digital format (e.g. 13:40)
    • Function monitoring by overriding control unit (e.g. Systevo Control).
    Features
    Functional scope:
    • Display with alphanumeric room and bed code
    • Display of the call type
    • Display of the time configurable, e.g. if no messages are pending)
    • Acoustic call forwarding (configurable)
    • Announcements configurable via loudspeaker
    Sequence of the displays:
    • The highest-priority messages (in the sequence of alarm call - emergency call - call) are displayed
    • If several messages are pending with the same priority, these are signalised on a rolling basis

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list