/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Trajes alimentados por aire

    Trajes con suministro de aire Honeywell Air Fed Suits Mururoa BLU

    Trajes con suministro de aire Honeywell Air Fed Suits Mururoa BLU

    Overview

    Honeywell North® Air-Fed Suits – MURUROA BLU Integrated Respiratory Protection and Protective Clothing
    Honeywell Industrial Safety offers a complete range of air-fed suit products specifically designed to protect workers against hazards in nuclear, chemical, pharmaceutical and biological environments.

    The complete range of ventilated suits and hoods provides full protection for the worker, while allowing him to move freely. With respiratory protection integrated directly into the protective suit, the Honeywell North Air-Fed suits are the ideal solution for a range of applications.

    Designed to be used in nuclear enclosures or in environments where high performance body protection is necessary Integrated Powered Air Purifying Respirator (PAPR)
    Provides protection against radioactive contamination and chemical solid particles Benefits
    • Can be used in polluted air areas where mobility is required or in case of absence breathable air network
    • Easy to don and doff
    • High protection factor
    • Comfortable
    • Good ventilations
    • Low noise level (< 70 dB)
    • Large armholes
    • Wide visual field
    • High level of mechanical strength (resistant to abrasion, perforation and tearing)
    • Light weight (1.6 kg)

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    CC8484962
    CC8484962
    CC8484962-XL
    CC8484962-XL
    CC8484963
    CC8484963
    CC8484964
    CC8484964
    CC8484964-GT10
    CC8484964-GT10
    CC8484965
    CC8484965
    CC8484967
    CC8484967
    CC8484968
    CC8484968
    CC8484969
    CC8484969