/content/sps/mx/es/search-results.html

    Zapatos

    MTS Construction boots

    Durable sturdy boots made for Safety & Comfort on construction sites

    Overview
    Construction sites are full of hazards, so taking the necessary precautions to safeguard workers on site is essential. Foot protection is of special concern as construction worksites are often laden with sharp items or have rugged terrain, which can lead to sprains, strains or even worse. Common causes of accidents that may cause injuries can include slippage, heavy objects dropping on feet or punctures from sharp tools.
     
    Wearing the right type of footwear helps to avoid most of these injuries and that’s where the MTS by Honeywell steps in. Our shoes offer superior protection in tough construction environments. Designed for optimum comfort that lasts throughout the working day, MTS safety shoes offer slip-resistant soles, water-resistant materials, and durable protection against impacts and punctures.
     
    These construction footwears are designed with the latest EN standard that provides the best-in-class protection from the risks and hazards of the construction sector. This range of shoes provides a higher level of comfort, superior breathability, improved protection, and a design that’s adapted to the challenges of a construction site.
      
    Construction BTP Mid (6552301)
    Construction BTP Ranger (6552302)
    S3S HRO HI CI SC AN LG FO SR
    Size : 3-14 (35-49)
     
    Features:
    • ARTICO lining for increased abrasion, higher elasticity, improved heat conductivity for optimum work conditions
    • Rapid absorption and desorption of sweating, fast drying
    • PU memory shape, stable and durable
    • Premium Nubuck, water resistant leather and bottom stitched with Kevlar for maximized performance
    • PU/Rubber outsole gives optimized benefit of lightweight shoe with added comfort to back and joints and clubbing protection from 300^c hot contact as per EN specification
    • Heel stiffener to reinforce the heel seat and provide optimum support to ankle region
    • Padded collar and tongue to provide extra comfort for long work duration
    • Flexibility and lightness for increased comfort during use
    • Reduced fatigue effect during movement and standing
    • EN ISO 20345:2022
     
     
    Specifications

    Dimensions & Weight

    • Shoe Size
      • 35-49
    • Shoe Upper Thickness
      • 2-2.2mm

    Materials

    • Outer Toe Cap Material
      • Heavy duty TPU
    • Inner Toe Cap Material
      • Non-Metallic
    • Shoe Liner Material
      • Artico lining
    • Outsole Material
      • Rubber/PU
    • Midsole Material
      • Kevlar
    • Tongue Material
      • Microfibre & Leather
    • Insole Material
      • PU
    • Eyelet Material
      • Metal
    • Upper Material
      • Premium Nubuck Leather
    • Heel Material
      • PU/Rubber

    Features & Benefits

    • Features & Benefits
      • ARTICO lining for increased abrasion, higher elasticity, improved heat conductivity for optimum work conditions
      • Ankle Protection for ankle safety, tested as per EN standard
      • Heel stiffener to reinforce the heel seat and provide optimum support to ankle region
      • PU/Rubber outsole gives optimized benefit of lightweight shoe with added comfort to back and joints plus clubbing protection from 300⁰ C hot contact as per EN specification
      • Padded collar and tongue to provide extra comfort for long work duration
      • Scuff Cap – Protects toe cap area by increasing wear/abrasion resistance of that portion. This is specially helpful in infrastructure/construction industry.
      • Water resistant Upper

    Configuración

    • Shoe Closure Type
      • Lacing system
    • Water Resistance
      • Water Repellant Upper
    • Product Line
      • MTS Construction boot
    • Shoe Gender
      • Unisex

    Opciones

    • Shoe Color
      • Wheat

    Standards & Certifications

    • ANSI Class
      • S3 HRO HI CI SC AN LG FO SR
    • Standards
      • EN ISO 20345:2022

    Dimensions & Weight

    • Shoe Size
      • 35-49
    • Shoe Upper Thickness
      • 2-2.2mm

    Materials

    • Outer Toe Cap Material
      • Heavy duty TPU
    • Inner Toe Cap Material
      • Non-Metallic
    • Shoe Liner Material
      • Artico lining
    • Outsole Material
      • Rubber/PU
    • Midsole Material
      • Kevlar
    • Tongue Material
      • Microfibre & Leather
    • Insole Material
      • PU
    • Eyelet Material
      • Metal
    • Upper Material
      • Premium Nubuck Leather
    • Heel Material
      • PU/Rubber

    Features & Benefits

    • Features & Benefits
      • ARTICO lining for increased abrasion, higher elasticity, improved heat conductivity for optimum work conditions
      • Ankle Protection for ankle safety, tested as per EN standard
      • Heel stiffener to reinforce the heel seat and provide optimum support to ankle region
      • PU/Rubber outsole gives optimized benefit of lightweight shoe with added comfort to back and joints plus clubbing protection from 300⁰ C hot contact as per EN specification
      • Padded collar and tongue to provide extra comfort for long work duration
      • Scuff Cap – Protects toe cap area by increasing wear/abrasion resistance of that portion. This is specially helpful in infrastructure/construction industry.
      • Water resistant Upper

    Configuración

    • Shoe Closure Type
      • Lacing system
    • Water Resistance
      • Water Repellant Upper
    • Product Line
      • MTS Construction boot
    • Shoe Gender
      • Unisex

    Opciones

    • Shoe Color
      • Wheat

    Standards & Certifications

    • ANSI Class
      • S3 HRO HI CI SC AN LG FO SR
    • Standards
      • EN ISO 20345:2022
    • Shoe Size : 35-49
    • Outer Toe Cap Material : Heavy duty TPU
    • Inner Toe Cap Material : Non-Metallic
    • Shoe Upper Thickness : 2-2.2mm
    • Shoe Liner Material : Artico lining
    • Features & Benefits : ARTICO lining for increased abrasion, higher elasticity, improved heat conductivity for optimum work conditions|Ankle Protection for ankle safety, tested as per EN standard|Heel stiffener to reinforce the heel seat and provide optimum support to ankle region|PU/Rubber outsole gives optimized benefit of lightweight shoe with added comfort to back and joints plus clubbing protection from 300⁰ C hot contact as per EN specification|Padded collar and tongue to provide extra comfort for long work duration|Scuff Cap – Protects toe cap area by increasing wear/abrasion resistance of that portion. This is specially helpful in infrastructure/construction industry.|Water resistant Upper
    • Shoe Closure Type : Lacing system
    • Water Resistance : Water Repellant Upper
    • Outsole Material : Rubber/PU
    • Midsole Material : Kevlar
    • Tongue Material : Microfibre & Leather
    • Insole Material : PU
    • Eyelet Material : Metal
    • Upper Material : Premium Nubuck Leather
    • Heel Material : PU/Rubber
    • Product Line : MTS Construction boot
    • Shoe Gender : Unisex
    • Shoe Color : Wheat
    • ANSI Class : S3 HRO HI CI SC AN LG FO SR
    • Standards : EN ISO 20345:2022
    Ficha técnica
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    MTS Construction BTP Mid Datasheet
    application/pdf 360.12 KB
    3/26/2024
    360.12 KB
    MTS Construction BTP Ranger Datasheet - French
    application/pdf 379.37 KB
    7/10/2024
    379.37 KB
    MTS Construction BTP Mid Datasheet - French
    application/pdf 726.96 KB
    7/10/2024
    726.96 KB
    MTS Construction BTP Ranger Datasheet
    application/pdf 371.22 KB
    3/26/2024
    371.22 KB
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    MTS Construction BTP Mid Datasheet
    application/pdf 360.12 KB
    3/26/2024
    360.12 KB
    MTS Construction BTP Ranger Datasheet - French
    application/pdf 379.37 KB
    7/10/2024
    379.37 KB
    MTS Construction BTP Mid Datasheet - French
    application/pdf 726.96 KB
    7/10/2024
    726.96 KB
    MTS Construction BTP Ranger Datasheet
    application/pdf 371.22 KB
    3/26/2024
    371.22 KB
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    MTS Construction BTP Mid Datasheet
    360.12 KB
    3/26/2024
    MTS Construction BTP Ranger Datasheet - French
    379.37 KB
    7/10/2024
    MTS Construction BTP Mid Datasheet - French
    726.96 KB
    7/10/2024
    MTS Construction BTP Ranger Datasheet
    371.22 KB
    3/26/2024

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list