/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Arneses

    Miller ATEX Antistatic Harness

    The solution for work at height in explosive atmospheres. 2 point - Dorsal anchorage (webbing extension and loop) and sternal (with webbing loops).

    Overview
    Features & Benefits:
    • Anti-static material: prevents the risks of ignition caused by electrostatic discharge.
    • Dorsal extension strap facilitates connection.
    • Detachable dorsal pad increases comfort and facilitates harness donning.
    • Easy leg adjustement: with quick-connect buckles.

    Certified and complies with EN 361 (2002) and EN ATEX 13463-1 (2001)
    Specifications

    Otros

    • Product Type
      • Harness Degrees Celsius

    Otros

    • Product Type
      • Harness Degrees Celsius
    • Product Type : Harness Degrees Celsius

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list