/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Arneses

    Elasto Harness

    Elasto Harness

    Overview

    Harness with 1 anchoring point: dorsal

    • Complies with EN 361
    • Allows easy attachment via a reel or lanyard
    • Great freedom of movement
    • Elastic straps

    • Fit the shape of the body
    • Increase comfort at work
    • Removes any hindrance to mobility
    • Sliding side straps

    • Accompany the movements of the hips
    • Ergonomic horizontal leg straps

    • Facilitate horizontal and vertical movements
    • Removes any discomfort and pressure in the groin
    • Improve comfort in the event of a fall
    • Tested for users weighing up to 130 Kg
    • Sizes: S/M and L/XL

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list