/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Post and attachement S-System

    COMBISAFE® S-System Variable Flexi Attachment

    ART. NO. 1727

    Overview
    Based on the same frame as the Variable Angle Attachment (ART. no. 1726).The post attachment can now be adjusted up to 970mm and angled in the required position. Suitable for assembly on façades with a long roof extension.• Weight 8.3kg• Hot-dip galvanised finish• Complies with EN 13374 Class A, B• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list