/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Post and attachement S-System

    COMBISAFE® S-System Steel Clamp

    ART. NO. 1565

    Overview
    A small stable clamp attachment for steel. It can be mounted on the flanges of large steel beams, plate girders, or directly to flat plates like road plates. Grips to steel between 10mm and 50mm thick. It can be used vertically or horizontally.• Weight 2.1kg• Hot-dip galvanised finish• Complies with EN 13374 Class A

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list