/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Post and attachement S-System

    COMBISAFE® S-System Roof Gable Attachment

    ART. NO. 1764

    Overview
    Developed for use with the Steel Mesh Barrier, the Steel Mesh Barrier Holders are set to the required barrier height on the 1.5m Safety Post. The Steel Mesh Barrier Adjuster (ART. no. 3224) allows for the barrier height to be adjusted at a later stage, whilst being protected at all times. The Quiclox locking mechanism eases installation and dismantling in the various attachments.• Length 1500mm• Weight 4.5kg• Hot-dip galvanised• Complies with EN 13374 Class A

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list