/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Post and attachement S-System

    COMBISAFE® S-System Ground Support

    ART. NO. 1800

    Overview
    Used to support the Steel Mesh Barrier (ART. no. 3240) as a demarcation solution only. Used to indicate hazards beyond the line of the barrier, such as excavations, traffic areas, roof edges etc. Can be anchored with a light duty fixing or counterweight, to prevent unintentional movement.• Weight 3.2kg• Size 1195 x 194mm• Hot-dip galvanised finish

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list