/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Accessories

    COMBISAFE® Steel Mesh Barrier Rack

    ART. NO. 9535

    Overview
    A rack that stores Steel Mesh Barriers flat. Each rack can pack 50 barriers when barriers are packed in alternate direction. Can be stacked up to four racks high.Collapsible for ease of return transport and space. Designed to be lifted either with forks from all sides or with a sling.• Weight 51kg• Hot-dip galvanised finish

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list