/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Accessories

    COMBISAFE® Gap Closer

    ART. NO. 3227

    Overview
    The Gap Closer is used to fill gaps, voids, returns, and to protect against sharp ends and edges. It is a simple semi-stiff board that will fill gaps between 100mm and 500mm. It is held in place by four integral Combistraps, and forms a smooth curve between the attached edges.• Weight 2.4kg• Complies to EN 13374 Class A

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list