/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Power Post System

    COMBISAFE® POWER POST Make-Up Holder Coupler

    ART. NO. 11045

    Overview
    The Make-Up Holder Coupler is used to attach the Make-Up Barriers at any desired height between the floor and the soffit. These are pre-fitted to the posts to eliminate work at height.• Weight 1.4kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list