/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Counterweight System

    COMBISAFE® Counterweight Support Leg

    ART. NO. 11295

    Overview
    Is mounted to the Hub and braces system assembly at roof edge as well as acting as a holder for the toeboard. Can be lifted to allow access to the membrane.• Weight 2.7kg• Hot-dip galvanised finish• Complies with EN 13374 Class A

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list