/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    Componentes y conjuntos de puentes

    Clear Salisbury Sure-lok Jumper Clamp

    Clear Salisbury Sure-lok Jumper Clamp

    Overview
    Loose Jumper clamps not only jeopardize your safety but can also cause fires and power outages. Even when torqued using wrenches or pliers, traditional clamps will eventually loosen from line vibrations and thermal cycling. This clamp tightens with a ratchet action using one hand, with no extra tools for a secure, positive connection. It can’t come loose until you want it to. Pull and turn the locking knob and it loosens like any traditional clamp.Features & Benefits:● Available in our exclusive SALCOR® material and the industry’s most durable single piece clear plastic jumper clamps.● Custom built assemblies are available. Contact your local Salisbury Representative for more information Max Amps Continuous: 400: AOL Length ( in ): 11.5.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list